(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Insert for Turning CBN KBN525 (WBGW060104S01035LSET/WBGW080204S01035LSET-KBN525)

Kyocera Insert for Turning CBN KBN525 (WBGW060104S01035LSET/WBGW080204S01035LSET-KBN525)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,910₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· KBN525: Good balance of high fracture resistance and abrasion resistance thanks to the fine particle CBN and heat-resistant bonded phase.
· General high-hardness alloy steel grade.
[Applications]
· For lathe turning
· KBN525: The foremost recommended general-purpose CBN grade for high-hardness alloy steel

Part Number
WBGW060104S01035LSET-KBN525
WBGW080204S01035LSET-KBN525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Number Contained In A Packet

₹ 2,910.05

1 Piece(s) 8 Day(s) or more 4960664440733 645-87691

₹ 2,910.05

1 Piece(s) 7 Day(s) or more 4960664440740 645-87851

Loading...

  1. 1

Basic Information

Remarks For turning, KBN525: the foremost recommended CBN grade for high-hardness alloy steel Number Contained In A Packet 1
X
whatsapp-qr whatsapp-icon