(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Turning Insert TN620 Cermet

Kyocera Turning Insert TN620 Cermet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      773₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TN620: Special reinforcing technology (hybrid technology) achieves both superior fracture resistance and wear resistance.
· Achieves stable machining of steel and an excellent finished surface.
[Applications]
· For lathe turning
· TN620: The foremost recommended cermet for steel machining

Part Number
VBMT110302VF-TN620
VBMT110304HQ-TN620
VBMT110304VF-TN620
VBMT110308HQ-TN620
VBMT110308VF-TN620
VBMT160404HQ-TN620
VBMT160404VF-TN620
VBMT160408HQ-TN620
VBMT160408VF-TN620
VCMT080204HQ-TN620
VCMT080204VF-TN620
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Number Contained In A Packet

₹ 773.28

10 Piece(s) 9 Day(s) 4960664729999 771-899310

₹ 773.28

10 Piece(s) 9 Day(s) 4960664729944 771-895110

₹ 773.28

10 Piece(s) 9 Day(s) 4960664730001 771-900110

₹ 773.28

10 Piece(s) 9 Day(s) 4960664729951 771-896910

₹ 773.28

10 Piece(s) 9 Day(s) 4960664730018 771-901910

₹ 925.04

10 Piece(s) 9 Day(s) 4960664729968 771-897710

₹ 925.04

10 Piece(s) 9 Day(s) 4960664730032 771-902710

₹ 925.04

10 Piece(s) 9 Day(s) 4960664729975 771-898510

₹ 925.04

10 Piece(s) 9 Day(s) 4960664730049 771-903510

₹ 773.28

10 Piece(s) 9 Day(s) 4960664730070 771-904310

₹ 773.28

10 Piece(s) 9 Day(s) 4960664730094 771-905110

Loading...

  1. 1

Basic Information

Breaker Use Finish Remarks For turning, TN620: the foremost recommended cermet for steel machining Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon