(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kyocera Insert for Thread Cutting, PVD Coating PR1115

Kyocera Insert for Thread Cutting, PVD Coating PR1115
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,211₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PR1115: With superior oxidation resistance and a good balance of wear resistance and fracture resistance.
· For grooving, cutting off, and threading steel and stainless steel.
[Applications]
· For threading
· Outer Diameter Metric Thread [M]
· PR1115: The foremost recommended material for steel and stainless steel threading

Part Number
TT43ER150M-PR1115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 3,211.24

5 Piece(s) 7 Day(s) or more 5

Loading...

  1. 1

Basic Information

JAN Code 4960664588862 Trusco Code 649-8281 Remarks For Thread Cutting, Outer Diameter Metric Thread [M], PR1115: First Recommended Material Thread Cutting Steel / Stainless Steel
Number Contained In A Packet 5

Please check the type/dimensions/specifications of the part TT43ER150M-PR1115 in the Kyocera Insert for Thread Cutting, PVD Coating PR1115 series.

X
whatsapp-qr whatsapp-icon