(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Insert for Turning, Coating CBN KBN05M

Kyocera Insert for Turning, Coating CBN KBN05M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,005₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· KBN05M: Highly heat-resistant CBN with heat-resistant MEGACOAT.
· Compatible with high-speed finishing through light intermittent machining of high-hardness alloy steel.
[Applications]
· For lathe turning
· KBN05M: The foremost recommended general-purpose coating CBN for high-hardness alloy steel

Part Number
TNGA160404S01225ME-KBN05M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 6,005.38

1 Piece(s) 6 Day(s) or more 1

Loading...

  1. 1

Basic Information

JAN Code 4960664599141 Trusco Code 649-5907 Remarks For turning, KBN05M: the foremost recommended coating CBN for high-hardness alloy steel
Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part TNGA160404S01225ME-KBN05M in the Kyocera Insert for Turning, Coating CBN KBN05M series.

X
whatsapp-qr whatsapp-icon