(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· PR1525: Uses "MEGACOAT NANO", a special nano-laminated coating with superior wear resistance and heat resistance.
· Realizes a stable service life when milling steel and stainless steel.
[Applications]
· For Milling
· PR1525: For steel and stainless steel milling
Part Number |
---|
PNMG1106XNEN-GH-PR1525 |
PNMG1106XNEN-GM-PR1525 |
RDGT0803M0ER-GM-PR1525 |
RDMT0803M0ER-GM-PR1525 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|
₹ 1,389.22 | 10 Piece(s) | 9 Day(s) | 4960664732913 | 771-9400 | ||
₹ 1,389.22 | 10 Piece(s) | 9 Day(s) | 4960664732906 | 771-9396 | ||
₹ 987.52 | 10 Piece(s) | 9 Day(s) | 4960664706235 | 654-7257 | ||
₹ 697.41 | 10 Piece(s) | 9 Day(s) | 4960664706211 | 654-7249 |
Loading...
Work material | Stainless Steel |