(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· CA6535: CVD grade for milling with improved stability thanks to the use of thin film.
· Exhibits high heat resistance and abrasion resistance.
· For Ni-based heat-resistant alloy and martensitic stainless steel milling.
[Applications]
· For Milling
· CA6535: Milling of Ni-base heat-resistant alloy and martensitic stainless steel
Part Number |
---|
RDGT0803M0ER-GM-CA6535 |
RDGT0803M0ER-SM-CA6535 |
RDMT0803M0ER-GM-CA6535 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|
₹ 987.52 | 10 Piece(s) | 9 Day(s) | 4960664706556 | 654-7451 | ||
₹ 987.52 | 10 Piece(s) | 9 Day(s) | 4960664706563 | 654-7460 | ||
₹ 697.41 | 10 Piece(s) | 9 Day(s) | 4960664706532 | 654-7443 |
Loading...
Work material | Stainless Steel |