(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Milling Tip PR1535 PVD Coating

Kyocera Milling Tip PR1535 PVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,202₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PR1535: Uses "MEGACOAT NANO", a special nano-laminated coating, to improve wear resistance and stability.
· Compatible with milling of Ti alloy and precipitation hardened stainless steel.
[Applications]
· For Milling
· PR1535: For milling of Ti alloy and precipitation hardened stainless steel

Part Number
LOMU100408ER-GH-PR1535
LOMU150508ER-GH-PR1535
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code

₹ 1,201.76

10 Piece(s) 8 Day(s) 4960664731336771-9311

₹ 1,353.52

10 Piece(s) 9 Day(s) 4960664731343771-9329

Loading...

  1. 1

Basic Information

Work material Heat-resistant alloy, titanium alloy
X
whatsapp-qr whatsapp-icon