(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Kyocera Insert for Grooving, Cermet TC60M

Kyocera Insert for Grooving, Cermet TC60M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TC60M: Tough, NbC type cermet.
[Applications]
· For End Face Grooving
· TC60M: Cermet for steel machining

Part Number
GVFL250-020B-TC60M
GVFL350-040C-TC60M
GVFL400-020B-TC60M
GVFR350-040C-TC60M
GVFR500-040C-TC60M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Number Contained In A Packet

₹ 2,251.07

10 Piece(s) 8 Day(s) or more 4960664065790 644-992110

₹ 2,644.85

10 Piece(s) 5 Day(s) or more 4960664065868 645-509310

₹ 2,251.07

10 Piece(s) 8 Day(s) or more 4960664065820 645-515810

₹ 2,644.85

10 Piece(s) 8 Day(s) or more 4960664065677 645-552210

₹ 2,644.85

10 Piece(s) 8 Day(s) or more 4960664065707 645-565410

Loading...

  1. 1

Basic Information

Remarks For End Surface Groove Machining, TC60M: Cermet for Machining of Steel Number Contained In A Packet 10
X
whatsapp-qr whatsapp-icon