(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· TN620: Special reinforcing technology (hybrid technology) achieves both superior fracture resistance and wear resistance.
· Achieves stable machining of steel and an excellent finished surface.
[Applications]
· For lathe turning
· TN620: The foremost recommended cermet for steel machining
Part Number |
---|
DNMG150408HQ-TN620 |
DNMG150408PG-TN620 |
DNMG150408PP-TN620 |
DNMG150408PQ-TN620 |
DNMG150408XF-TN620 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Breaker Use | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|
₹ 773.28 | 10 Piece(s) | 9 Day(s) | Finish | 4960664728183 | 771-8292 | 10 | ||
₹ 773.28 | 10 Piece(s) | 8 Day(s) | Light Cutting | 4960664728275 | 771-8357 | 10 | ||
₹ 773.28 | 10 Piece(s) | 8 Day(s) | Finish | 4960664728213 | 771-8314 | 10 | ||
₹ 773.28 | 10 Piece(s) | 9 Day(s) | Finish | 4960664728244 | 771-8331 | 10 | ||
₹ 773.28 | 10 Piece(s) | 9 Day(s) | Finish | 4960664728329 | 771-8373 | 10 |
Loading...
Remarks | For turning, TN620: the foremost recommended cermet for steel machining | Number Contained In A Packet | 10 |