(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ISCAR Heritung (13 mm Cutting Edge)

ISCAR Heritung (13 mm Cutting Edge)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      61,737₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Vertical Type Insert Structure High-Rigidity Insert Type End Mill
· Shell Mill Type
[Applications]
· Milling

Part Number
T490SM-D50-36-3-25.4-13
T490SM-D50-47-4-25.4-13
T490SM-D63-59-5-25.4-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(φ)
Trusco Code

₹ 61,737.04

1 Piece(s) 13 Day(s) or more Cutter Diameter φ50362-4650

₹ 77,087.84

1 Piece(s) 13 Day(s) or more Cutter Diameter φ50362-4668

₹ 162,783.60

1 Piece(s) 8 Day(s) or more Cutter Diameter φ563362-4684
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(φ)
Trusco Code

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list