(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analytic Scale, HR Series (0123-65-67-21)

Analytic Scale, HR Series (0123-65-67-21)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 117,400.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0123-65-67-21
0123-65-67-22
0123-65-67-23
0123-65-67-24
0123-65-67-25
0123-65-67-26
0123-65-67-27
0123-65-67-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Minimum Display
(mg)
Weighed Amount
(g)
Weight
(kg)
Part Number TGK Code Built-in weight

₹ 147,199.75

1 Piece(s) 14 Day(s) or more 0.1 252 Approx. 3.9 HR250AZ 0123656721 With built-in weight

₹ 137,266.80

1 Piece(s) 16 Day(s) or more 0.1 152 Approx. 3.9 HR150AZ 0123656722 With built-in weight

₹ 127,333.85

1 Piece(s) 14 Day(s) or more 0.1 102 Approx. 3.9 HR100AZ 0123656723 With built-in weight

₹ 137,266.80

1 Piece(s) 16 Day(s) or more 0.1 252 Approximately 3.5 HR250A 0123656724 No built-in weight

₹ 127,333.85

1 Piece(s) 16 Day(s) or more 0.1 152 Approximately 3.5 HR150A 0123656725 No built-in weight

₹ 117,400.91

1 Piece(s) 16 Day(s) or more 0.1 102 Approximately 3.5 HR100A 0123656726 No built-in weight

₹ 117,400.91

1 Piece(s) 16 Day(s) or more 0.1/1 62/252 Approximately 3.5 HR251A 0123656727 No built-in weight

₹ 127,333.85

1 Piece(s) 16 Day(s) or more 0.1/1 62/252 Approx. 3.9 HR251AZ 0123656728 With built-in weight
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Minimum Display
(mg)
Weighed Amount
(g)
Weight
(kg)
Part Number TGK Code Built-in weight

Basic Specifications

  • Product Type
    Digital Scale
  • Weighing Plate(mm)
    φ90
  • Width(mm)
    198
  • Depth(mm)
    294
  • Height(mm)
    315
  • Specifications
    2 Power Supply Type (Attached AC Adapter or Optional Rechargeable Battery), Standard Accessories: Instruction Manual / Warranty Card (1 Year) / AC Adapter / Large Windshield

Product Description

[Features]
· The high speed response takes approximately 2 seconds (when set to FAST).
· Clear White Backlight LCD Display
· B5 size is compact and easy to use.
· One-Touch Calibration
· 2 Power Supply System (Attached AC Adapter or Separately Sold Rechargeable Built-In Battery)
· The attached windshield can be removed with one touch

Part Number
0123-65-67-21
0123-65-67-22
0123-65-67-23
0123-65-67-24
0123-65-67-25
0123-65-67-26
0123-65-67-27
0123-65-67-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Minimum Display
(mg)
Weighed Amount
(g)
Weight
(kg)
Part Number TGK Code Built-in weight

₹ 147,199.75

1 Piece(s) 14 Day(s) or more 0.1 252 Approx. 3.9 HR250AZ 0123656721 With built-in weight

₹ 137,266.80

1 Piece(s) 16 Day(s) or more 0.1 152 Approx. 3.9 HR150AZ 0123656722 With built-in weight

₹ 127,333.85

1 Piece(s) 14 Day(s) or more 0.1 102 Approx. 3.9 HR100AZ 0123656723 With built-in weight

₹ 137,266.80

1 Piece(s) 16 Day(s) or more 0.1 252 Approximately 3.5 HR250A 0123656724 No built-in weight

₹ 127,333.85

1 Piece(s) 16 Day(s) or more 0.1 152 Approximately 3.5 HR150A 0123656725 No built-in weight

₹ 117,400.91

1 Piece(s) 16 Day(s) or more 0.1 102 Approximately 3.5 HR100A 0123656726 No built-in weight

₹ 117,400.91

1 Piece(s) 16 Day(s) or more 0.1/1 62/252 Approximately 3.5 HR251A 0123656727 No built-in weight

₹ 127,333.85

1 Piece(s) 16 Day(s) or more 0.1/1 62/252 Approx. 3.9 HR251AZ 0123656728 With built-in weight
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Minimum Display
(mg)
Weighed Amount
(g)
Weight
(kg)
Part Number TGK Code Built-in weight

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language