(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Thick Beaker DURAN, 5,000 ml

Super Thick Beaker DURAN, 5,000 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0371-01-02-07

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    5000
  • Body Outer Diameter
    170
  • Height(mm)
    270
  • TGK Code
    0371010207
  • Amount Of Content
    1 pc.
Part Number
0371-01-02-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 48,939.13

1 Piece(s) 10 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    5000
  • Body Outer Diameter
    170
  • Height(mm)
    270
  • TGK Code
    0371010207
  • Amount Of Content
    1 pc.

Product Description

Features a uniform thickness, allowing it to withstand shock and impact. Can be sterilized in an autoclave.

Specifications of 0371-01-02-07

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    5000
  • Body Outer Diameter
    170
  • Height(mm)
    270
  • TGK Code
    0371010207
  • Amount Of Content
    1 pc.
Part Number
0371-01-02-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 48,939.13

1 Piece(s) 10 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon