(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fine Protective Glasses, FG Series

Fine Protective Glasses, FG Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0941-87-03-05

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • When Using Width(mm)
    158
  • TGK Code
    0941870305
  • Lens Material
    Polycarbonate / Hard coating
  • Specifications
    Type: FG-02, ultraviolet: 99.9% cut, peak, cushion bar, with side shield, can be used as overlay sunglasses
  • Mass(g)
    43
  • Amount Of Content
    1 pc.
Part Number
0941-87-03-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,383.95

3 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • When Using Width(mm)
    158
  • TGK Code
    0941870305
  • Lens Material
    Polycarbonate / Hard coating
  • Specifications
    Type: FG-02, ultraviolet: 99.9% cut, peak, cushion bar, with side shield, can be used as overlay sunglasses
  • Mass(g)
    43
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Secure fit, impact resistance, and affordable pricing.
· Hard-coated polycarbonate lens not only resists scratching but also provides a high level of chemical resistance.

Specifications of 0941-87-03-05

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • When Using Width(mm)
    158
  • TGK Code
    0941870305
  • Lens Material
    Polycarbonate / Hard coating
  • Specifications
    Type: FG-02, ultraviolet: 99.9% cut, peak, cushion bar, with side shield, can be used as overlay sunglasses
  • Mass(g)
    43
  • Amount Of Content
    1 pc.
Part Number
0941-87-03-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,383.95

3 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1