• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Protective Glasses SS-302

Protective Glasses SS-302

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Thanks to a lightweight frame, you will not feel the weight.
· Suitable for workplaces where grinding or other dusty work occurs, and for laboratories, etc.
· Excellent optical performance, and excellent chemical resistance.

Basic Specifications

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Type
    Fixed Type with Side Shield
  • UV Rays
    Cuts 99.9%
  • Frame Color
    Silver
  • Product Code by Manufacturer
    SS-302 PC
  • TGK Code
    0730870311
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 0730-87-03-11
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Type
    Fixed Type with Side Shield
  • UV Rays
    Cuts 99.9%
  • Frame Color
    Silver
  • Product Code by Manufacturer
    SS-302 PC
  • TGK Code
    0730870311
  • Weight(g)
    36
  • Lens Material
    Polycarbonate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)