• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Goggles GCV series

Goggles GCV series

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· For protecting the eyes from airborne matter, chemical droplets, etc. Provides full face protection when used in combination with gas mask or dust mask.
· Protects against risk of "fogging" with a polycarbonate lens that has undergone anti-fog treatment, and venting in the frame.
· The elastomer frame gives a feeling of secure fitting.
· Can be worn over glasses. (Not possible with certain shapes of glasses.)
· Lens replacement is easy.
· Blocks ultraviolet light.

Basic Specifications

Part Number
Lens Exchange

Refine by

  • Yes
  • None
  • Clear
Lens

Refine by

  • FC Lens (double-sided anti-fog processing)
  • Clear
UV Rays

Refine by

  • Cuts 99.9%
  • Clear
Frame Color

Refine by

  • Clear
  • Clear
Frame

Refine by

  • Elastomer Type
  • Made of Soft Vinyl
  • Clear
Product Code by Manufacturer

Refine by

  • GCV-80
  • GCV-52
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Yes
-
-
-
Elastomer Type
GCV-80
Quote
-

Part Number : 0730-87-03-05
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    Yes
  • Lens
    -
  • UV Rays
    -
  • Frame Color
    -
  • Frame
    Elastomer Type
  • Product Code by Manufacturer
    GCV-80
  • TGK Code
    0730870305
  • Weight(g)
    86
  • Lens Material
    Polycarbonate
  • Specifications
    -
None
FC Lens (double-sided anti-fog processing)
Cuts 99.9%
Clear
Made of Soft Vinyl
GCV-52
7 Day(s) or more
-

Part Number : 0730-87-04-51
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Lens Exchange
    None
  • Lens
    FC Lens (double-sided anti-fog processing)
  • UV Rays
    Cuts 99.9%
  • Frame Color
    Clear
  • Frame
    Made of Soft Vinyl
  • Product Code by Manufacturer
    GCV-52
  • TGK Code
    0730870451
  • Weight(g)
    81
  • Lens Material
    -
  • Specifications
    Can Be Used With Mask

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)