• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Protective Glasses, BS Series

Protective Glasses, BS Series

Standard Unit Price:
-
Days to Ship :
65 Day(s) or more

[Features]
· Softer impression with colorful temples.
· Popular among women.
· Lightweight and fits the face perfectly with very few gaps.
· Soft temples and nose pads. Comfortable, even when worn for long periods.
· Excellent chemical and impact protection.
· Blocks 99.9% of ultraviolet rays (UV).
· Lenses treated to resist fogging.

Basic Specifications

Part Number
Product Code by Manufacturer

Refine by

  • BS982STG
  • BS982STO
  • BS982STP
  • Clear
TGK Code

Refine by

  • 0183870301
  • 0183870302
  • 0183870303
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
BS982STO
0183870301
65 Day(s) or more
-

Part Number : 0183-87-03-01
Days to Ship 65 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    ANSI (American Standard)
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens
    Clear Anti-Fog
  • UV Rays
    Cuts 99.9%
  • Material Quality
    Polycarbonate
  • Product Code by Manufacturer
    BS982STO
  • TGK Code
    0183870301
  • Weight(g)
    Approx. 25
  • Specifications
    Compatible Specifications: ANSI Z87.1 (American National Standards Institute), Temple: Orange
BS982STG
0183870302
65 Day(s) or more
-

Part Number : 0183-87-03-02
Days to Ship 65 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    ANSI (American Standard)
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens
    Clear Anti-Fog
  • UV Rays
    Cuts 99.9%
  • Material Quality
    Polycarbonate
  • Product Code by Manufacturer
    BS982STG
  • TGK Code
    0183870302
  • Weight(g)
    Approx. 25
  • Specifications
    Compatible Specifications: ANSI Z87.1 (American National Standards Institute), Temple: Green
BS982STP
0183870303
65 Day(s) or more
-

Part Number : 0183-87-03-03
Days to Ship 65 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    ANSI (American Standard)
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens
    Clear Anti-Fog
  • UV Rays
    Cuts 99.9%
  • Material Quality
    Polycarbonate
  • Product Code by Manufacturer
    BS982STP
  • TGK Code
    0183870303
  • Weight(g)
    Approx. 25
  • Specifications
    Compatible Specifications: ANSI Z87.1 (American National Standards Institute), Temple: Pink

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)