(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Precision Mercury Thermometer

Precision Mercury Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,848₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard mercury thermometer. Precision measurement is possible.

Part Number
0801-53-05-03
0801-53-05-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
1 Scale
(°C)
TGK Code

₹ 4,483.31

1 Piece(s) 21 Day(s) or more 0–500.20801530503

₹ 3,848.44

1 Piece(s) 21 Day(s) or more 0–1000.50801530508

Loading...

  1. 1

Basic Information

Product Type Thermometer Overall Length(mm) 300 Product name Precision rod-shaped mercury thermometer