(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Since curing conditions can be common, sharing and comparative evaluation of total technical data are possible.
· By using periodically and continuously, it can be used for management of the abnormalily of curing furnace and for statistical quality control.
Part Number |
---|
0696-31-23-01 |
0696-31-23-02 |
0696-31-23-03 |
0696-31-23-04 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Operating Temperature Range (°C) | Type | TGK Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
₹ 47,773.85 | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) or more | 1400~1700 | H | 0696312301 | 200 pcs | ||
₹ 47,773.85 | 1 Pack(s) | 200 Pieces Per Package | 11 Day(s) or more | 1200~1500 | M | 0696312302 | 200 pcs | ||
₹ 47,773.85 | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) or more | 1050~1300 | L | 0696312303 | 200 pcs | ||
₹ 47,773.85 | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) or more | 800~1150 | L1 | 0696312304 | 200 pcs |
Loading...
Product Type | Other Accessory | Number Contained In A Packet | 200 pcs | Specifications | Applications: Burning control for fine ceramics, electronic ceramic materials, ceramic products, etc., statistical quality control, etc. Caution: Be aware that the furnace may be contaminated when used in a vacuum and low oxygen environment. |
---|---|---|---|---|---|
Product name | Joint Temperature Log Sensor | Amount Of Content | 200 pcs |