Loading...

Thermo Label For Vacuum

Brand :
NICHIYUGIKEN

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Label shape temperature control material that supports vacuum to be used in 1 Pa to normal pressure environment.
· Just by pasting the label to a part to control temperature, temperature can be controlled without wiring and power supply.
· At indicated temperature error, the indicated temperature part changes from light yellow to black irreversibly, and the temperature history can be checked.
· Under reduced pressure, measurement is possible with the changed color temperature ±2℃ to 4℃.
· To restrict out gassing from the label, low out gassing material is used for the structure materials.
· Suitable for temperature control at sputtering, vacuum deposition and processing time.
[Usage]
· Temperature control at etching, vacuum deposition and processing time.

Thermo Label For Vacuum | NICHIYUGIKEN | MISUMI India