(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Humidity Indicator【50-200 Pieces Per Package】

Humidity Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,923₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Six-point display card type.
· Optimal for shipping or storage of semiconductors, parts and materials, and precision equipment, etc., requiring humidity control.

Part Number
0014-55-97-34
0014-55-97-41
0014-55-97-42
0014-55-97-44
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMeasured humidity range
(%RH)
Number Contained In A Packet
(sheet)
Color tone Part Number TGK Code Specifications

₹ 31,457.36

1 Pack(s)

200 Pieces Per Package

12 Day(s) or more 10・20・30・40・50・60200Blue → PinkPH16V/10-60Br00145597346 point display card type materials: 100% virgin pulp / no cobalt chloride used

₹ 5,923.15

1 Pack(s)

50 Pieces Per Package

12 Day(s) or more 7050White → BlueRH700014559741Expiration Date: About half a year (please use as soon as possible after opening the sealed container)

₹ 5,923.15

1 Pack(s)

50 Pieces Per Package

12 Day(s) or more 8050White → BlueRH800014559742Expiration Date: About half a year (please use as soon as possible after opening the sealed container)

₹ 11,750.85

1 Pack(s)

50 Pieces Per Package

12 Day(s) or more 70/80/9050White → BlueRH3-700014559744Expiration Date: About half a year (please use as soon as possible after opening the sealed container)

Loading...

  1. 1

Basic Information

Product Type Other Accessory Coloring accuracy(°C) ±5%RH(at25)