(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

WAX Thermochromatic Ink, WL Series

WAX Thermochromatic Ink, WL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,255₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ink type, making it convenient when you need to control temperatures in locations difficult to attach a thermocouple, such as on uneven parts or wide areas.
· Uses physical properties of petroleum natural wax (food additive).
· Does not change back once it changes its color, creating a log that the setting temperature has been reached.

Part Number
0014-55-97-09
0014-55-97-11
0014-55-97-13
0014-55-97-15
0014-55-97-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart Number TGK Code Specifications

₹ 8,255.04

1 Piece(s) 13 Day(s) or more WL800014559709Ink type, reaction temperature (°C): 80, color after fading: transparent or semi-transparent, number included (g): 50

₹ 8,255.04

1 Piece(s) 13 Day(s) or more WL900014559711Ink type, reaction temperature (°C): 90, color after fading: transparent or semi-transparent, number included (g): 50

₹ 8,255.04

1 Piece(s) 13 Day(s) or more WL1000014559713Ink type, reaction temperature (°C): 100, color after fading: transparent or semi-transparent, number included (g): 50

₹ 8,255.04

1 Piece(s) 13 Day(s) or more WL1100014559715Ink type, reaction temperature (°C): 110, color after fading: transparent or semi-transparent, number included (g): 50

₹ 9,418.96

1 Piece(s) 13 Day(s) or more WL1200014559717Ink type, reaction temperature (°C): 120, color after fading: transparent or semi-transparent, number included (g): 50

Loading...

  1. 1

Basic Information

Product Type Temperature Indicating Material For Temperature Management Primary Color White Color after discoloration Other
Coloring accuracy(°C) ±2
X
whatsapp-qr whatsapp-icon