(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tabletop Nozzle Type Deaeration Sealer

Tabletop Nozzle Type Deaeration Sealer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 204,051.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Tabletop Sealers
  • Seal Length(mm)
    300
  • Dimensions of Exterior Profile(mm)
    400×420×228H
  • Features
    Achieved Vacuum (Otorr as -101.3 kPa): -58.6 kPa, Degassing Speed (measured value when not built into the machinery): 10 L / min, Table dimensions: 315 x 180 mm

Product Description

[Features]
· Suitable for maintaining the freshness of food products and preventing oxidation of parts, clothing, chemicals and precision instruments, etc. Ideal for situations where vacuum packaging is not necessary but storage life needs to be slightly extended via deaerated packaging or the contents need to be prevented from moving.
·
· An anoxic state is achieved when using deoxidizing materials in combination with packing materials that have strong gas barrier properties, further enhancing preservation.
·
· Single-side heating model producing packaging material seals up to a total of 0.3 mm thick.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list