(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Cutter Kadokko

Cutter Kadokko

[Features]
· Ideal for cutting off protrusions of decorative tapes and wood tapes attached to furniture or fittings.
· Uses ceramic blade.
· Cut end shape, chamfering width 0.6 mm.
[Applications]
· For cutting decorative tapes.

Part Number

Configured Part Number is shown.

4953-M06

Part Number
4953-M06
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Height(mm) 30 Type(mm) Chamfering Mold (0.6) Width(mm) 22
Length(mm) 76 JAN Code 4962660495359 Trusco Code 404-2913

Please check the type/dimensions/specifications of the part 4953-M06 in the Cutter Kadokko series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)