(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Carbide Ultrasink

Carbide Ultrasink
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Countersink carbide blade, suitable for high-hardness quenched steel.
[Applications]
· Work materials: 1,000 N/mm² or higher high hardness steel and 240 HB or higher gray cast iron, etc.
[Specifications]
· 3-Flute
[Material]
· Carbide (K20)

Part Number
CJ0635K
CJ0836K
CJ1046K
CJ1248K
CJ1651K
CJ2051K
CJ2501K
CJ3112K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Tip diameter
(mm)
Overall Length
(mm)
JAN Code Trusco Code

₹ 16,168.18

1 Piece(s) 5 Day(s) or more 6.351.5454534644019747 412-1821

₹ 18,208.07

1 Piece(s) 8 Day(s) or more 8.362504534644019754 412-1856

₹ 18,982.24

1 Piece(s) 5 Day(s) or more 10.462.5504534644019761 412-1881

₹ 21,445.38

1 Piece(s) 5 Day(s) or more 12.482.8564534644019778 412-1911

₹ 23,695.56

1 Piece(s) 8 Day(s) or more 16.5103.2604534644019785 412-1945

₹ 31,014.02

1 Piece(s) 5 Day(s) or more 20.5103.5634534644019792 412-1970

₹ 42,270.29

1 Piece(s) 8 Day(s) or more 25103.8674534644019808 412-2003

₹ 53,105.98

1 Piece(s) 5 Day(s) or more 31124.2714534644019815 412-2038

Loading...

  1. 1

Basic Information

Tip angle (θ) 90 Coating Type Non-Coated
X
whatsapp-qr whatsapp-icon