(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Back Seat Mini Chamfer (120° Blade)

Back Seat Mini Chamfer (120° Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,924₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A solid carbide chamfering cutter which can chamfer small diameter hole backs (minimum blade diameter: 2 mm).
· Ideal for machining.
· Spiral blade provides smooth sharpness.
· A mini chamfer that can chamfer/deburr by milling either the back or front of the drill hole.
[Applications]
· Work materials: Carbon steel, stainless steel, cast steel, aluminum, plastic, nickel alloy, titanium alloy, etc.
· A mini chamfer that can chamfer and deburr by milling either the back or front of the drill hole.

Part Number
MC0302C5A60
MC0303C7A60
MC04035C9A60
MC0404C10A60
MC05045C11A60
MC0505C12A60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Overall Length
(mm)
JAN Code Trusco Code

₹ 5,924.49

1 Piece(s) 6 Day(s) or more 23394534644048006337-7571

₹ 5,924.49

1 Piece(s) 6 Day(s) or more 33394534644048013337-7601

₹ 6,259.35

1 Piece(s) 6 Day(s) or more 3.54514534644048020337-7636

₹ 6,259.35

1 Piece(s) 6 Day(s) or more 44514534644048037337-7652

₹ 6,445.51

1 Piece(s) 6 Day(s) or more 4.55514534644048044337-7687

₹ 6,445.51

1 Piece(s) 6 Day(s) or more 55514534644048051337-7717

Loading...

  1. 1

Basic Information

Tip angle (θ) 120 Coating Type TiAlN
X
whatsapp-qr whatsapp-icon