(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Spring Neck Holder (Tip) for Threading / Grooving

Spring Neck Holder (Tip) for Threading / Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,477₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stable machining is achieved without the need for polishing.
[Applications]
· For finish machining of grooves.

Part Number
H-06KSP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

₹ 7,476.85

10 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

JAN Code 4580130748486 Trusco Code 485-9863 Number Contained In A Packet 10

Please check the type/dimensions/specifications of the part H-06KSP in the Spring Neck Holder (Tip) for Threading / Grooving series.

X
whatsapp-qr whatsapp-icon