(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Point Tap CoroTap 200 (For Metric Threads)

Point Tap CoroTap 200 (For Metric Threads)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A high-productivity tap tool.
· The long tool life and excellent chip discharging capabilities help ensure high levels of stability.
· There are different taps for different work materials, making selecting a tap simple
[Applications]
· For machining through holes.
· Work material: heat-resistant alloys, steel, stainless steel.

Part Number
EP0ASJ1-M5
EP0ASJ1-M6
EP0ASJ2-M8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter
(mm)
Trusco Code

₹ 1,523.24

1 Piece(s) 5 Day(s) or more M50.8605.5605-9465

₹ 1,535.29

1 Piece(s) 5 Day(s) or more M61626605-9473

₹ 1,746.93

1 Piece(s) 5 Day(s) or more M81.25706.2605-9503
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter
(mm)
Trusco Code

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Point tap Coating Y/N NA
X
whatsapp-qr whatsapp-icon
Close

Comparison list