Power Kyujin Drill PQM Type (SDS-max Shaft)

Power Kyujin Drill PQM Type (SDS-max Shaft)

[Features]
· The design specialized for high dust suction power dramatically improves the working environment.
· Chips and dust do not scatter and chips do not fall even when the ceiling is drilled, so a clean working environment can be maintained.
[Applications]
· Work materials: Concrete, blocks, mortar.
[Material]
· Blade: Carbide tip

Part Number

Configured Part Number is shown.

Part Number
PQM-20.0X500
PQM-22.0X500
PQM-24.0X500
PQM-25.0X500
PQM-26.0X500
PQM-28.0X500
PQM-29.0X500
PQM-30.0X500
PQM-32.0X500
PQM-33.0X500
PQM-35.0X500
Part NumberVolume DiscountDays to Shipblade diameter
(mm)
JAN Code Trusco Code Compatible Model
7 Day(s) or more 204996620001298756-8711Lightweight Hammer Drill
7 Day(s) or more 224996620001304756-8720Lightweight Hammer Drill
7 Day(s) or more 244996620001311756-8738Lightweight Hammer Drill
7 Day(s) or more 254996620001328756-8746Lightweight Hammer Drill
7 Day(s) or more 264996620001335756-8754Lightweight Hammer Drill
7 Day(s) or more 284996620001342756-8762Lightweight Hammer Drill
7 Day(s) or more 294996620001359756-8771Lightweight Hammer Drill
7 Day(s) or more 304996620001366756-8789Lightweight Hammer Drill
7 Day(s) or more 324996620001373756-8797Lightweight Hammer Drill
7 Day(s) or more 334996620001380756-8801Lightweight Hammer Drill
7 Day(s) or more 354996620001397756-8819Lightweight Hammer Drill

Loading...

  1. 1

Basic Information

Effective Length(mm) 310 Overall Length(mm) 500 shank SDS-max

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)