Loading...

For Meta-Core MAX C Channel (Hitachi, Nitto Type)

Brand :
UNIKA

Caution

    Product Description

    [Features]
    · Capable of higher precision speed punching for C-channel steel.
    · Unique 3-flute blade achieves speedy and stable hole punching life.
    · Can be easily attached and removed with a wrench.
    [Applications]
    · Work materials: Channel steel (up to 6 mm), angle steel.
    [Compatible Electric Motor]
    · Channel drilling machine, tabletop drilling machine and electric drill (* For use with machines other than channel drilling machines, be sure to use the dedicated shank.)
    [Compatible Models]
    · Hitachi Koki (BH18SA, BH18), Nitto Kohki (AMT-18, AMW-22, AML-22))
    [Specifications]
    · Hitachi/Nitto Type Screw: 3/8-24 UNF
    · Wrench Catcher: 12 mm (Type with 22.0 mm opening diameter is 17 mm)
    [Material]
    · Blade: Carbide tip