Loading...

Form Rolling Tool Die (for Straight Knurling)

Brand :
SUPER TOOL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Features

● For domestic standard knurl piece straight knurling.
● A holder for rolling straight knurling
● Excellent in toughness and wear resistance.

Specification

●Outer Diameter(mm):19.2
●Hole Diameter(mm):4.76
●W(mm):6.35
●Compatible Holder:KHS1
●SPQ(piece):1
● Compatible Model: Lathe

Materials

● Alloy Tool Steel(SKS31)