(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
· Superior in cutting highly difficult materials.
· JIS standard product.
Part Number |
---|
SKB-4X50 |
SKB-4X63 |
SKB-6X63 |
SKB-6X80 |
SKB-7X63 |
SKB-7X80 |
SKB-7X100 |
SKB-7X160 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|
₹ 2,213.04 | 1 Piece(s) | 5 Day(s) or more | 4580130740015 | 305-4292 | ||
₹ 2,434.04 | 1 Piece(s) | 6 Day(s) or more | 4580130740022 | 305-4306 | ||
₹ 2,301.44 | 1 Piece(s) | 6 Day(s) or more | 4580130740084 | 305-4489 | ||
₹ 2,655.04 | 1 Piece(s) | 6 Day(s) or more | 4580130740091 | 305-4497 | ||
₹ 2,545.20 | 1 Piece(s) | 9 Day(s) or more | 4580130740145 | 305-4527 | ||
₹ 3,019.35 | 1 Piece(s) | 6 Day(s) or more | 4580130740152 | 305-4535 | ||
₹ 3,681.00 | 1 Piece(s) | 6 Day(s) or more | 4580130740169 | 305-4501 | ||
₹ 5,723.58 | 1 Piece(s) | 6 Day(s) or more | 4580130740176 | 305-4519 |
Loading...
Product Type | Complete Bit |