(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Locking pliers (C clamp) swivel type

Locking pliers (C clamp) swivel type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Automatically adjusts from thin to thick items to clamp securely.
· Multi-functional pliers for a wide range of grasping work.
· It includes a swivel.
· Resolves all issues associated with conventional locking pliers and improves working efficiency.
· The efficiency dramatically improves.

Part Number
BZW11CCS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,489.58

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 303 Maximum Opening(mm) 95 Pocket(mm) 100
JAN Code 4547230021741 Trusco Code 356-8008 Mass(g) 910

Please check the type/dimensions/specifications of the part BZW11CCS in the Locking pliers (C clamp) swivel type series.