Soft

Soft

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Gloves with a seamless knit for a good fit.
· These gloves are treated with an antibacterial and deodorization process to control the growth of bacteria.
[Applications]
· Machinery industry / civil engineering / construction.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    26
  • Color
    Orange
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 21
  • 22
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.3
  • 7.8
  • Clear
JAN Code

Refine by

  • 4906554010341
  • 4906554010358
  • 4906554010440
  • 4906554010457
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22
7.8
4906554010341
7 Day(s) or more
-

Part Number : 820-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    26
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    7.8
  • Color
    Orange
  • JAN Code
    4906554010341
  • Mass(g)
    120
  • Thickness(mm)
    1.2
  • Specification 2
    -
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
1 Pair
M
21
7.3
4906554010358
7 Day(s) or more
-

Part Number : 820-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    26
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    7.3
  • Color
    Orange
  • JAN Code
    4906554010358
  • Mass(g)
    107
  • Thickness(mm)
    1.2
  • Specification 2
    -
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
1 Pair
L
22
7.8
4906554010440
7 Day(s) or more
-

Part Number : 821-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    26
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    7.8
  • Color
    Orange
  • JAN Code
    4906554010440
  • Mass(g)
    119
  • Thickness(mm)
    1.2
  • Specification 2
    G-Type
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
1 Pair
M
21
7.3
4906554010457
7 Day(s) or more
-

Part Number : 821-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    26
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    7.3
  • Color
    Orange
  • JAN Code
    4906554010457
  • Mass(g)
    116
  • Thickness(mm)
    1.2
  • Specification 2
    G-Type
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Soft Max Long
    Soft Max Long

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Stone Fingering
    Stone Fingering

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Stone Black
    Stone Black

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)