Rubberized Upholstery

Rubberized Upholstery

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· A rubber sheet with an uneven surface is attached to provide a strong grip.
[Applications]
· For warehouse and cargo handling work.

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    7.3
  • Color
    Green
  • JAN Code
    4906554048399
  • Inner capacity
    1 Bag (3 Pairs)
Part Number
Inner capacity

Refine by

  • 1 Bag (3 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Pairs)
7 Day(s) or more
-

Part Number : 2516
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    7.3
  • Color
    Green
  • JAN Code
    4906554048399
  • Mass(g)
    335
  • Thickness(mm)
    2.5
  • Glove Part
    Polyester, Cotton
  • Slip Prevention Part
    Natural Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Mega Liner
    Mega Liner

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Delta Grip Plus
    Delta Grip Plus

    KAWANISHI INDUSTRY

    Days to Ship : 6 Day(s) or more

  • Soft Max Long
    Soft Max Long

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)