• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Soft Max Long

Soft Max Long

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Work gloves combining softness and durability.
[Applications]
· Agriculture / fisheries / fishing / sanitation / service industry / transportation / distribution / automotive industry / civil engineering / construction.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    30
  • Color
    Orange
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Around Palm(cm)

Refine by

  • 21.5
  • 22.5
  • 24.5
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.3
  • 7.8
  • 8.3
  • Clear
JAN Code

Refine by

  • 4906554011904
  • 4906554011911
  • 4906554011928
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22.5
7.8
4906554011911
7 Day(s) or more
-

Part Number : 2308-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    30
  • Around Palm(cm)
    22.5
  • Length of Middle Finger(cm)
    7.8
  • Color
    Orange
  • JAN Code
    4906554011911
  • Mass(g)
    167
  • Thickness(mm)
    1.6
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
1 Pair
LL
24.5
8.3
4906554011928
7 Day(s) or more
-

Part Number : 2308-LL
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    30
  • Around Palm(cm)
    24.5
  • Length of Middle Finger(cm)
    8.3
  • Color
    Orange
  • JAN Code
    4906554011928
  • Mass(g)
    174
  • Thickness(mm)
    1.6
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
1 Pair
M
21.5
7.3
4906554011904
7 Day(s) or more
-

Part Number : 2308-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    30
  • Around Palm(cm)
    21.5
  • Length of Middle Finger(cm)
    7.3
  • Color
    Orange
  • JAN Code
    4906554011904
  • Mass(g)
    165
  • Thickness(mm)
    1.6
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)