• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Stone Soft

Stone Soft

[Features]
· 100% cotton gloves gentle on the hands and with excellent sweat absorbency.
· Anti-slip grip on the palms.
· Open fingertips, ideal for detailed work.
[Applications]
· For light work, DIY and general work.

Part Number

Configured Part Number is shown.

2217

Part Number
2217
Part NumberVolume DiscountDays to ShipMass
(g)
Thickness
(mm)
Specification 2 Glove Part Slip Prevention Part Inner capacity
7 Day(s) or more 2301.9For menCottonVinyl Chloride1 Bag (5 Pairs)

Loading...

  1. 1

Basic Information

Product Model Anti-Slip The intended use For work Total Length(cm) 23
Around Palm(cm) 19.4 Length of Middle Finger(cm) 7.5 Color Black
JAN Code 4906554079447 Inner capacity 1 Bag (5 Pairs)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)