• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Soft Gloves, Vinyl, Thin Type

Soft Gloves, Vinyl, Thin Type

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Thin gloves with a good fit, making them perfect for detailed work.
· These gloves are treated with an antibacterial and deodorization process to control the growth of bacteria.
[Applications]
· Sanitation work / machinery industry.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 28
  • 29
  • 29.5
  • Clear
Around Palm(cm)

Refine by

  • 19.4
  • 20
  • 21
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.4
  • 7.8
  • 8.5
  • Clear
Color

Refine by

  • Pink
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
28
19.4
7.4
Pink
6 Day(s) or more
-

Part Number : 2045P-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    28
  • Around Palm(cm)
    19.4
  • Length of Middle Finger(cm)
    7.4
  • Color
    Pink
  • JAN Code
    4906554094389
  • Mass(g)
    40
  • Thickness(mm)
    0.25
  • Material Quality
    Vinyl Chloride
1 Pair
L
29.5
21
8.5
White
7 Day(s) or more
-

Part Number : 2045W-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    29.5
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8.5
  • Color
    White
  • JAN Code
    4906554094341
  • Mass(g)
    47
  • Thickness(mm)
    0.25
  • Material Quality
    Vinyl Chloride
1 Pair
M
29
20
7.8
White
7 Day(s) or more
-

Part Number : 2045W-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    29
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.8
  • Color
    White
  • JAN Code
    4906554094334
  • Mass(g)
    43
  • Thickness(mm)
    0.25
  • Material Quality
    Vinyl Chloride
1 Pair
S
28
19.4
7.4
White
7 Day(s) or more
-

Part Number : 2045W-S
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    28
  • Around Palm(cm)
    19.4
  • Length of Middle Finger(cm)
    7.4
  • Color
    White
  • JAN Code
    4906554094327
  • Mass(g)
    40
  • Thickness(mm)
    0.25
  • Material Quality
    Vinyl Chloride
1 Pair
L
29.5
21
8.5
White
6 Day(s) or more
-

Part Number : 2048-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    29.5
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    8.5
  • Color
    White
  • JAN Code
    4906554096642
  • Mass(g)
    488
  • Thickness(mm)
    0.25
  • Material Quality
    Vinyl Chloride
1 Pair
M
29
20
7.8
White
6 Day(s) or more
-

Part Number : 2048-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    29
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.8
  • Color
    White
  • JAN Code
    4906554096635
  • Mass(g)
    476
  • Thickness(mm)
    0.25
  • Material Quality
    Vinyl Chloride
1 Pair
S
28
19.4
7.4
White
6 Day(s) or more
-

Part Number : 2048-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    28
  • Around Palm(cm)
    19.4
  • Length of Middle Finger(cm)
    7.4
  • Color
    White
  • JAN Code
    4906554096628
  • Mass(g)
    452
  • Thickness(mm)
    0.25
  • Material Quality
    Vinyl Chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)