• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stone Black

Stone Black

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Work glove with anti-slip grip.
[Applications]
· For light work, DIY and general work.

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.2
  • Color
    Black
  • JAN Code
    4906554096420
  • Inner capacity
    1 Bag (5 Pairs)
Part Number
Inner capacity

Refine by

  • 1 Bag (5 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Pairs)
7 Day(s) or more
-

Part Number : 2218
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.2
  • Color
    Black
  • JAN Code
    4906554096420
  • Mass(g)
    315
  • Thickness(mm)
    2.4
  • Glove Part
    Polyester, Cotton
  • Slip Prevention Part
    Vinyl Chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Stone Soft
    Stone Soft

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Mega Liner
    Mega Liner

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Stone Hard
    Stone Hard

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • IQ Glove
    IQ Glove

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • K-2 3 Pair Set
    K-2 3 Pair Set

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Soft Max Long
    Soft Max Long

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Delta Grip
    Delta Grip

    KAWANISHI INDUSTRY

    Days to Ship : 6 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)