Stone Hard

Stone Hard

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Work glove with anti-slip grip.
[Applications]
· For light work, DIY and general work.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 Bag (1 Pairs)
  • 1 Bag (5 Pairs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 20.5
  • 22.5
  • 23
  • Clear
Around Palm(cm)

Refine by

  • 18.4
  • 19.6
  • 20
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.3
  • 7.8
  • 8
  • Clear
JAN Code

Refine by

  • 4906554220511
  • 4906554220528
  • 4906554220535
  • 4906554220610
  • 4906554220627
  • 4906554220634
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (1 Pairs)
L
23
20
8
4906554220535
7 Day(s) or more
-

Part Number : 2205-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • Color
    Yellow
  • JAN Code
    4906554220535
  • Mass(g)
    70
  • Thickness(mm)
    2.3
  • Glove Part
    Polyester, Rayon
  • Slip Prevention Part
    Vinyl Chloride
1 Bag (1 Pairs)
M
22.5
19.6
7.8
4906554220528
7 Day(s) or more
-

Part Number : 2205-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    19.6
  • Length of Middle Finger(cm)
    7.8
  • Color
    Yellow
  • JAN Code
    4906554220528
  • Mass(g)
    65
  • Thickness(mm)
    2.3
  • Glove Part
    Polyester, Rayon
  • Slip Prevention Part
    Vinyl Chloride
1 Bag (1 Pairs)
S
20.5
18.4
7.3
4906554220511
7 Day(s) or more
-

Part Number : 2205-S
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    20.5
  • Around Palm(cm)
    18.4
  • Length of Middle Finger(cm)
    7.3
  • Color
    Yellow
  • JAN Code
    4906554220511
  • Mass(g)
    52
  • Thickness(mm)
    2.3
  • Glove Part
    Polyester, Rayon
  • Slip Prevention Part
    Vinyl Chloride
1 Bag (5 Pairs)
L
23
20
8
4906554220634
7 Day(s) or more
-

Part Number : 2206-L
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • Color
    Yellow
  • JAN Code
    4906554220634
  • Mass(g)
    330
  • Thickness(mm)
    2.3
  • Glove Part
    Polyester, Rayon
  • Slip Prevention Part
    Vinyl Chloride
1 Bag (5 Pairs)
M
22.5
19.6
7.8
4906554220627
7 Day(s) or more
-

Part Number : 2206-M
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    19.6
  • Length of Middle Finger(cm)
    7.8
  • Color
    Yellow
  • JAN Code
    4906554220627
  • Mass(g)
    305
  • Thickness(mm)
    2.3
  • Glove Part
    Polyester, Rayon
  • Slip Prevention Part
    Vinyl Chloride
1 Bag (5 Pairs)
S
20.5
18.4
7.3
4906554220610
7 Day(s) or more
-

Part Number : 2206-S
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Pairs)

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    20.5
  • Around Palm(cm)
    18.4
  • Length of Middle Finger(cm)
    7.3
  • Color
    Yellow
  • JAN Code
    4906554220610
  • Mass(g)
    290
  • Thickness(mm)
    2.3
  • Glove Part
    Polyester, Rayon
  • Slip Prevention Part
    Vinyl Chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Stone Black
    Stone Black

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Stone Soft
    Stone Soft

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • K-2 3 Pair Set
    K-2 3 Pair Set

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Soft Max Long
    Soft Max Long

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • IQ Glove
    IQ Glove

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Mega Liner
    Mega Liner

    KAWANISHI INDUSTRY

    Days to Ship : 7 Day(s) or more

  • Delta Grip
    Delta Grip

    KAWANISHI INDUSTRY

    Days to Ship : 6 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)