• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tear-Resistant Gloves, Nitrile, Medium Thickness

Tear-Resistant Gloves, Nitrile, Medium Thickness

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· These gloves are diamond embossed to create an exceptional non-slip effect.
· Conforms with the Food Sanitation Act of Japan.
[Applications]
· Sanitation work, machinery industry and food processing.

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    33
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    7.5
  • Color
    Green
  • JAN Code
    4906554113769
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
6 Day(s) or more
-

Part Number : 2049-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    33
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    7.5
  • Color
    Green
  • JAN Code
    4906554113769
  • Mass(g)
    50
  • Thickness(mm)
    1.5
  • Material (front)
    Nitrile Rubber
  • Material (back)
    Cotton (Flocked)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)