(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Diameter (mm) |
TGK Code | Weights | Applications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,733.76 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.3 | 47 | 0567402100 | 100g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 1,599.58 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 21 | 0567402101 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 1,797.82 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 24 | 0567402102 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 1,961.22 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 26 | 0567402103 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 2,717.98 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | - | 37 | 0567402104 | - | - | 1 Package (100 Sheets) | ||
₹ 2,951.04 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 45 | 0567402105 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 3,824.33 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | - | 70 | 0567402107 | - | - | 1 Package (100 Sheets) | ||
₹ 6,797.78 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 110 | 0567402109 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 8,277.80 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 125 | 0567402110 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 11,249.93 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 150 | 0567402111 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 1,237.95 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 21 | 0567402112 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 1,436.18 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 24 | 0567402113 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 1,495.11 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 26 | 0567402114 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,159.45 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 37 | 0567402115 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,333.58 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 45 | 0567402116 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 3,091.67 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 55 | 0567402117 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 5,702.15 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 90 | 0567402119 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 7,554.53 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 110 | 0567402120 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 10,364.58 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 125 | 0567402121 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 14,069.35 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 150 | 0567402122 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 4,092.20 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 37 | 0567402126 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 8,394.33 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 70 | 0567402129 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 15,293.55 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 110 | 0567402131 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 19,839.45 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 125 | 0567402132 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 26,890.02 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 150 | 0567402133 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 5,597.67 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 55 | 0567402139 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 6,996.00 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 70 | 0567402140 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 9,290.38 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 90 | 0567402141 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 12,961.67 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 110 | 0567402142 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 16,178.89 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 125 | 0567402143 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 23,079.45 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 150 | 0567402144 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 3,849.76 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 21 | 0567402145 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 6,971.89 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 37 | 0567402148 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 7,507.65 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 45 | 0567402149 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 9,839.55 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 55 | 0567402150 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 18,951.44 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 90 | 0567402152 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 25,805.11 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 110 | 0567402153 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 6,191.04 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.3 | 55 | 0567402161 | 100g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 9,057.33 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.3 | 70 | 0567402162 | 100g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 11,891.49 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.3 | 90 | 0567402163 | 100g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 4,571.71 |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | 0.44 | - | 0567402181 | 100g/m^2 | - | 1 Package (10 Sheets) | ||
₹ 11,296.80 |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | 0.74 | - | 0567402182 | 175g/m^2 | - | 1 Package (10 Sheets) | ||
₹ 9,290.38 |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | 0.19 | - | 0567402184 | 48g/m^2 | - | 1 Package (10 Sheets) | ||
₹ 10,864.18 |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | 0.3 | - | 0567402186 | 100g/m^2 | - | 1 Package (10 Sheets) | ||
₹ 1,797.82 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | - | 25 | 0567402188 | - | - | 1 Package (100 Sheets) | ||
₹ 1,436.18 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 25 | 0567402190 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,333.58 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 47 | 0567402191 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,660.38 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 25 | 0567402192 | 70g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 44,081.15 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.38 | - | 0567402194 | 95g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,392.51 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 25 | 0567402195 | 48g/m^2 | - | 1 Package (100 Sheets) |
[Features]
· Has the highest particle-capturing performance among organic binder treated products, and is suitable for capturing fine particles in liquid.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Diameter (mm) |
TGK Code | Weights | Applications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,733.76 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.3 | 47 | 0567402100 | 100g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 1,599.58 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 21 | 0567402101 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 1,797.82 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 24 | 0567402102 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 1,961.22 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 26 | 0567402103 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 2,717.98 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | - | 37 | 0567402104 | - | - | 1 Package (100 Sheets) | ||
₹ 2,951.04 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 45 | 0567402105 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 3,824.33 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | - | 70 | 0567402107 | - | - | 1 Package (100 Sheets) | ||
₹ 6,797.78 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 110 | 0567402109 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 8,277.80 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 125 | 0567402110 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 11,249.93 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.44 | 150 | 0567402111 | 110g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 1,237.95 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 21 | 0567402112 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 1,436.18 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 24 | 0567402113 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 1,495.11 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 26 | 0567402114 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,159.45 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 37 | 0567402115 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,333.58 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 45 | 0567402116 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 3,091.67 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 55 | 0567402117 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 5,702.15 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 90 | 0567402119 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 7,554.53 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 110 | 0567402120 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 10,364.58 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 125 | 0567402121 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 14,069.35 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 150 | 0567402122 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 4,092.20 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 37 | 0567402126 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 8,394.33 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 70 | 0567402129 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 15,293.55 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 110 | 0567402131 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 19,839.45 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 125 | 0567402132 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 26,890.02 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 150 | 0567402133 | 70g/m^2 | For the measurement of suspended matter (SS) with suppressed strength reinforcement and detached fibers via an organic binder treatment. | 1 Package (100 Sheets) | ||
₹ 5,597.67 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 55 | 0567402139 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 6,996.00 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 70 | 0567402140 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 9,290.38 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 90 | 0567402141 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 12,961.67 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 110 | 0567402142 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 16,178.89 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 125 | 0567402143 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 23,079.45 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 150 | 0567402144 | 48g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 3,849.76 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 21 | 0567402145 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 6,971.89 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 37 | 0567402148 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 7,507.65 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 45 | 0567402149 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 9,839.55 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 55 | 0567402150 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 18,951.44 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 90 | 0567402152 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 25,805.11 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.38 | 110 | 0567402153 | 95g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 6,191.04 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.3 | 55 | 0567402161 | 100g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 9,057.33 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.3 | 70 | 0567402162 | 100g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 11,891.49 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.3 | 90 | 0567402163 | 100g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 4,571.71 |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | 0.44 | - | 0567402181 | 100g/m^2 | - | 1 Package (10 Sheets) | ||
₹ 11,296.80 |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | 0.74 | - | 0567402182 | 175g/m^2 | - | 1 Package (10 Sheets) | ||
₹ 9,290.38 |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | 0.19 | - | 0567402184 | 48g/m^2 | - | 1 Package (10 Sheets) | ||
₹ 10,864.18 |
1 Pack(s) |
10 Pieces Per Package |
11 Day(s) or more | 0.3 | - | 0567402186 | 100g/m^2 | - | 1 Package (10 Sheets) | ||
₹ 1,797.82 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | - | 25 | 0567402188 | - | - | 1 Package (100 Sheets) | ||
₹ 1,436.18 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 25 | 0567402190 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,333.58 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.74 | 47 | 0567402191 | 175g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,660.38 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 25 | 0567402192 | 70g/m^2 | - | 1 Package (100 Sheets) | ||
₹ 44,081.15 |
1 Pack(s) |
50 Pieces Per Package |
11 Day(s) or more | 0.38 | - | 0567402194 | 95g/m^2 | - | 1 Package (50 Sheets) | ||
₹ 2,392.51 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.19 | 25 | 0567402195 | 48g/m^2 | - | 1 Package (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy