(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Stiff Filter Paper

Square Stiff Filter Paper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0567-40-02-84

  • Product Model
    Filter Paper
  • Thickness(mm)
    0.12
  • Filtering Time(s)
    915
  • Specifications
    JIS P3801: Type 4
  • Sizes(mm)
    485×560
  • TGK Code
    0567400284
  • Weights
    96g/m^2
  • Property
    Hard filter paper with a hardened surface. Suitable for pressurizing/decompressing filtration
  • Amount Of Content
    100 pcs.
Part Number
0567-40-02-84
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 29,535.33

1 Pack(s)

100 Pieces Per Package

13 Day(s) or more 100 pcs.

Basic Specifications

  • Product Model
    Filter Paper
  • Thickness(mm)
    0.12
  • Filtering Time(s)
    915
  • Specifications
    JIS P3801: Type 4
  • Sizes(mm)
    485×560
  • TGK Code
    0567400284
  • Weights
    96g/m^2
  • Property
    Hard filter paper with a hardened surface. Suitable for pressurizing/decompressing filtration
  • Amount Of Content
    100 pcs.

Product Description

· JIS P3801: Class 4
· Thickness (mm): 0.12
· Mass (g/m2): 96
· Filtration time (s): 915
· Characteristics: hard filter paper where the surface has been hardened. Suitable for pressurized and reduced pressure filtration

Specifications of 0567-40-02-84

  • Product Model
    Filter Paper
  • Thickness(mm)
    0.12
  • Filtering Time(s)
    915
  • Specifications
    JIS P3801: Type 4
  • Sizes(mm)
    485×560
  • TGK Code
    0567400284
  • Weights
    96g/m^2
  • Property
    Hard filter paper with a hardened surface. Suitable for pressurizing/decompressing filtration
  • Amount Of Content
    100 pcs.
Part Number
0567-40-02-84
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 29,535.33

1 Pack(s)

100 Pieces Per Package

13 Day(s) or more 100 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon