(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0567-40-02-83 |
0567-40-02-85 |
0567-40-02-86 |
0567-40-02-88 |
0567-40-02-89 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Filtering Time (s) |
Specifications | Sizes (mm) |
TGK Code | Weights | Property | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 27,227.55 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.23 | 130 | - | 485×560 | 0567400283 | 113g/m^2 | For quality control in production process | 100 pcs. | ||
₹ 35,934.95 |
1 Pack(s) |
100 Pieces Per Package |
12 Day(s) or more | 0.22 | 60 | JIS P3801: Type 5 A | 560×485 | 0567400285 | 97g/m^2 | For filtering coarse precipitates such as iron hydroxide | 100 pcs. | ||
₹ 35,934.95 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.2 | 300 | JIS P3801: Type 6 | 56×48.5 | 0567400286 | 103g/m^2 | Precipitate for quantitative determination of small amounts | 100 pcs. | ||
₹ 35,934.95 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 195 | JIS P3801: Type 5 B | 56×48.5 | 0567400288 | 108g/m^2 | For filtration of medium size precipitation | 100 pcs. | ||
₹ 35,934.95 |
1 Pack(s) |
100 Pieces Per Package |
12 Day(s) or more | 0.22 | 570 | JIS P3801: Type 5 C | 56×48.5 | 0567400289 | 118g/m^2 | For Filtering Fine Precipitates Such as Barium Sulfate | 100 pcs. |
· Thickness (mm): 0.23
· Mass (g/m2): 113
· Drainage time (s): 130
· Characteristics: for quality management during production processes
Part Number |
---|
0567-40-02-83 |
0567-40-02-85 |
0567-40-02-86 |
0567-40-02-88 |
0567-40-02-89 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) |
Filtering Time (s) |
Specifications | Sizes (mm) |
TGK Code | Weights | Property | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 27,227.55 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.23 | 130 | - | 485×560 | 0567400283 | 113g/m^2 | For quality control in production process | 100 pcs. | ||
₹ 35,934.95 |
1 Pack(s) |
100 Pieces Per Package |
12 Day(s) or more | 0.22 | 60 | JIS P3801: Type 5 A | 560×485 | 0567400285 | 97g/m^2 | For filtering coarse precipitates such as iron hydroxide | 100 pcs. | ||
₹ 35,934.95 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.2 | 300 | JIS P3801: Type 6 | 56×48.5 | 0567400286 | 103g/m^2 | Precipitate for quantitative determination of small amounts | 100 pcs. | ||
₹ 35,934.95 |
1 Pack(s) |
100 Pieces Per Package |
11 Day(s) or more | 0.21 | 195 | JIS P3801: Type 5 B | 56×48.5 | 0567400288 | 108g/m^2 | For filtration of medium size precipitation | 100 pcs. | ||
₹ 35,934.95 |
1 Pack(s) |
100 Pieces Per Package |
12 Day(s) or more | 0.22 | 570 | JIS P3801: Type 5 C | 56×48.5 | 0567400289 | 118g/m^2 | For Filtering Fine Precipitates Such as Barium Sulfate | 100 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy