(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Advantec Toyo, Square Qualitative Filter Paper, 100 Sheets Included, 560 × 485/600 × 600 mm

Advantec Toyo, Square Qualitative Filter Paper, 100 Sheets Included, 560 × 485/600 × 600 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,482.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0567-40-01-81
0567-40-01-85
0567-40-01-92
0567-40-01-95
0567-40-01-96
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness
(mm)
Filtering Time
(s)
Specifications Sizes
(mm)
TGK Code Weights Property Amount Of Content

₹ 11,482.98

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 0.2 45 JIS P3801: Type 1 560×485 0567400181 90g/m^2 For filtering coarse precipitates such as iron hydroxide 100 pcs.

₹ 13,778.69

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 0.26 80 JIS P3801: Type 2 560×485 0567400185 125g/m^2 For maintaining precipitate well and for qualitative analysis requiring precision 100 pcs.

₹ 19,302.36

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 0.21 50 - 600×600 0567400192 80g/m^2 Performance is close to No. 1. Crepe filter paper with unevenness on its surface for filtration of viscous liquids, etc. 100 pcs.

₹ 18,544.25

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more 0.25 240 JIS P3801: Type 3 560×485 0567400195 140g/m^2 Solid Paper Quality, Strong, for Filtration of Sediments Finer Than No. 2 100 pcs.

₹ 20,839.98

1 Pack(s)

100 Pieces Per Package

17 Day(s) or more 0.25 240 JIS P3801: Type 3 600×600 0567400196 140g/m^2 Solid Paper Quality, Strong, for Filtration of Sediments Finer Than No. 2 100 pcs.

Basic Specifications

Product Description

· Square qualitative filter paper.
· JIS P3801: Class 1
· Thickness (mm): 0.20
· Mass (g/m2): 90
· Drainage time (s): 45
· Exerts an effect in the filtration of coarse precipitates such as iron hydroxide.
· Contains 100 sheets

Part Number
0567-40-01-81
0567-40-01-85
0567-40-01-92
0567-40-01-95
0567-40-01-96
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness
(mm)
Filtering Time
(s)
Specifications Sizes
(mm)
TGK Code Weights Property Amount Of Content

₹ 11,482.98

1 Pack(s)

100 Pieces Per Package

10 Day(s) or more 0.2 45 JIS P3801: Type 1 560×485 0567400181 90g/m^2 For filtering coarse precipitates such as iron hydroxide 100 pcs.

₹ 13,778.69

1 Pack(s)

100 Pieces Per Package

15 Day(s) or more 0.26 80 JIS P3801: Type 2 560×485 0567400185 125g/m^2 For maintaining precipitate well and for qualitative analysis requiring precision 100 pcs.

₹ 19,302.36

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 0.21 50 - 600×600 0567400192 80g/m^2 Performance is close to No. 1. Crepe filter paper with unevenness on its surface for filtration of viscous liquids, etc. 100 pcs.

₹ 18,544.25

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more 0.25 240 JIS P3801: Type 3 560×485 0567400195 140g/m^2 Solid Paper Quality, Strong, for Filtration of Sediments Finer Than No. 2 100 pcs.

₹ 20,839.98

1 Pack(s)

100 Pieces Per Package

17 Day(s) or more 0.25 240 JIS P3801: Type 3 600×600 0567400196 140g/m^2 Solid Paper Quality, Strong, for Filtration of Sediments Finer Than No. 2 100 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1