(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Coil Vacuum Meter AMC-202N32

Micro Coil Vacuum Meter AMC-202N32

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0152-64-58-55

  • Product Type
    Other
  • Measuring Range(Pa)
    5.0×10^-2~1.0×10^5
  • Dimension (width)(mm)
    72
  • Dimension (depth)(mm)
    50
  • Dimensions (height)(mm)
    42
  • Sensor Shape
    R3/8 Screw
  • Part Number
    AMC-202N32-NPT
  • TGK Code
    0152645855
  • Specifications
    Display Range: 4.0 x 10^-2 to 1.2 x 10^5 Pa, Display Method: 7-Segment LED Red Display, Measurement Frequency: 100 msec, Moving Average Function: Can Be Set from 1 to 9 Seconds, Record Output: 0 to 5 VDC (Load Resistance 2 kΩ or more), Upper and Lower Output Limits: Hi/Go/Lo 3-Point Output (No-Voltage Contact), Communication Output: USB-2.0 (MicroUSB-B), Operating Ambient Temperature: 10 to 50°C, Operating Ambient Humidity: 90% RH or Less (No Condensation), Standard Accessories: Display, Sensor, Measurement Software
  • Sensor Shape
    R3/8 Screw
  • Power Supply DC
    12~24V
  • Amount Of Content
    1 unit
Part Number
0152-64-58-55
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 179,088.04

1 Piece(s) 16 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Other
  • Measuring Range(Pa)
    5.0×10^-2~1.0×10^5
  • Dimension (width)(mm)
    72
  • Dimension (depth)(mm)
    50
  • Dimensions (height)(mm)
    42
  • Sensor Shape
    R3/8 Screw
  • Part Number
    AMC-202N32-NPT
  • TGK Code
    0152645855
  • Specifications
    Display Range: 4.0 x 10^-2 to 1.2 x 10^5 Pa, Display Method: 7-Segment LED Red Display, Measurement Frequency: 100 msec, Moving Average Function: Can Be Set from 1 to 9 Seconds, Record Output: 0 to 5 VDC (Load Resistance 2 kΩ or more), Upper and Lower Output Limits: Hi/Go/Lo 3-Point Output (No-Voltage Contact), Communication Output: USB-2.0 (MicroUSB-B), Operating Ambient Temperature: 10 to 50°C, Operating Ambient Humidity: 90% RH or Less (No Condensation), Standard Accessories: Display, Sensor, Measurement Software
  • Sensor Shape
    R3/8 Screw
  • Power Supply DC
    12~24V
  • Amount Of Content
    1 unit

Product Description

[Features]
· Has excellent shock and vibration resistance due to the sensor filament being made smaller.
· Measurement error due to the impact of the surrounding temperature is reduced by the thermal sink structure.
· The flushing function is effective in vacuum environments where the meter can easily get dirty.
· A battery pack can be connected.
· Equipped with measurement software as standard.

Specifications of 0152-64-58-55

  • Product Type
    Other
  • Measuring Range(Pa)
    5.0×10^-2~1.0×10^5
  • Dimension (width)(mm)
    72
  • Dimension (depth)(mm)
    50
  • Dimensions (height)(mm)
    42
  • Sensor Shape
    R3/8 Screw
  • Part Number
    AMC-202N32-NPT
  • TGK Code
    0152645855
  • Specifications
    Display Range: 4.0 x 10^-2 to 1.2 x 10^5 Pa, Display Method: 7-Segment LED Red Display, Measurement Frequency: 100 msec, Moving Average Function: Can Be Set from 1 to 9 Seconds, Record Output: 0 to 5 VDC (Load Resistance 2 kΩ or more), Upper and Lower Output Limits: Hi/Go/Lo 3-Point Output (No-Voltage Contact), Communication Output: USB-2.0 (MicroUSB-B), Operating Ambient Temperature: 10 to 50°C, Operating Ambient Humidity: 90% RH or Less (No Condensation), Standard Accessories: Display, Sensor, Measurement Software
  • Sensor Shape
    R3/8 Screw
  • Power Supply DC
    12~24V
  • Amount Of Content
    1 unit
Part Number
0152-64-58-55
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 179,088.04

1 Piece(s) 16 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon