(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pirani Vacuum Gauge

Pirani Vacuum Gauge

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 11,353.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0152-64-58-25
0152-64-58-26
0152-64-58-27
0152-64-58-28
0152-64-58-29
0152-64-58-31
0152-64-58-32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Other Measuring Range
(Pa)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Dimensions (height)
(mm)
Part Number TGK Code Specifications Product name Sensor Cable Length
(m)
Power Supply DC Power Supply AC Amount Of Content

₹ 104,112.78

1 Piece(s) 20 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-02-NW16 0152645825 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 2 12~24V 100~120V 1 unit

₹ 99,161.04

1 Piece(s) 18 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-02-18 0152645826 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 2 12~24V 100~120V 1 unit

₹ 101,636.24

1 Piece(s) 15 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-05-18 0152645827 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 5 12~24V 100~120V 1 unit

₹ 105,351.73

1 Piece(s) 18 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-10-18 0152645828 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 10 12~24V 100~120V 1 unit

₹ 112,782.67

1 Piece(s) 18 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-20-18 0152645829 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 20 12~24V 100~120V 1 unit

₹ 24,862.18

1 Piece(s) 18 Day(s) or more Option - - - - PSG-18 0152645831 Standard Accessory Sensor PSG-18 - - - - 1 pc.

₹ 11,353.05

1 Piece(s) 21 Day(s) or more Option - - - - - 0152645832 - AC Adapter - - - 1 pc.

Basic Specifications

Product Description

[Features]
· Has excellent shock resistance and vibration resistance due to the sensor filament being made smaller.
· The sensor has good compatibility, only the sensor can be replaced.
· Operating average time (response speed) can be set (0.5 to 9 seconds).
· Thin and compact, also suitable for panel mounting.

Part Number
0152-64-58-25
0152-64-58-26
0152-64-58-27
0152-64-58-28
0152-64-58-29
0152-64-58-31
0152-64-58-32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Other Measuring Range
(Pa)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Dimensions (height)
(mm)
Part Number TGK Code Specifications Product name Sensor Cable Length
(m)
Power Supply DC Power Supply AC Amount Of Content

₹ 104,112.78

1 Piece(s) 20 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-02-NW16 0152645825 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 2 12~24V 100~120V 1 unit

₹ 99,161.04

1 Piece(s) 18 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-02-18 0152645826 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 2 12~24V 100~120V 1 unit

₹ 101,636.24

1 Piece(s) 15 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-05-18 0152645827 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 5 12~24V 100~120V 1 unit

₹ 105,351.73

1 Piece(s) 18 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-10-18 0152645828 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 10 12~24V 100~120V 1 unit

₹ 112,782.67

1 Piece(s) 18 Day(s) or more - 2.0×10^-1~2.0×10^3 96 46.7 96 APG-202N32-20-18 0152645829 Data Output: Analog Output 0-5 V/RS232C Communication Output, Comparator Output: Hi/Go/Lo 3-point Output, Sensor Dimensions/Weight: Tip Cylinder 18φmm, Rear Side BOX 55x55x45.6 H mm/300 g - 20 12~24V 100~120V 1 unit

₹ 24,862.18

1 Piece(s) 18 Day(s) or more Option - - - - PSG-18 0152645831 Standard Accessory Sensor PSG-18 - - - - 1 pc.

₹ 11,353.05

1 Piece(s) 21 Day(s) or more Option - - - - - 0152645832 - AC Adapter - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon