Loading...

RT712N Antistatic, Black

Brand :
MIDORI ANZEN

Caution

    Product Description

    [Features]
    · Using foam rubber in the midsole provides cushioning and a lighter weight not previously available in a rubber safety shoe (JIS standard for additional performance: more than 20 J).
    · And using a newly developed EVA cup insole introduces significantly improved impact absorption capability in the heel.
    · Outsole utilizes non-foamed rubber for its excellent heat and chemical resistance.
    · The soles of the RT700 series were created based on a concept of ultimate lightness, with all excess material being stripped away to form the lightest of all rubber-soled safety shoes.
    · By dissipating the static electricity that has built up in the body through the shoe soles and into the ground, electrostatic charge and the negative effects caused by static electricity are eliminated.