(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Walking Safety Series WS11 Black Static Electricity Shoe

Walking Safety Series WS11 Black Static Electricity Shoe

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 8,948.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
WS11BK-S-23.5
WS11BK-S-24
WS11BK-S-24.5
WS11BK-S-25
WS11BK-S-25.5
WS11BK-S-26
WS11BK-S-26.5
WS11BK-S-27
WS11BK-S-27.5
WS11BK-S-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Standard weight
(g)
Quantity

₹ 8,948.25

1 Piece(s) 5 Day(s) or more 23.5 700 1 Pair

₹ 8,957.16

1 Piece(s) 5 Day(s) or more 24 720 1 Pair

₹ 8,967.42

1 Piece(s) 5 Day(s) or more 24.5 740 1 Pair

₹ 8,976.31

1 Piece(s) 6 Day(s) or more 25 760 1 Pair

₹ 8,986.56

1 Piece(s) 5 Day(s) or more 25.5 780 1 Pair

₹ 8,995.49

1 Piece(s) 5 Day(s) or more 26 800 1 Pair

₹ 9,004.38

1 Piece(s) 5 Day(s) or more 26.5 820 1 Pair

₹ 9,014.65

1 Piece(s) 5 Day(s) or more 27 840 1 Pair

₹ 9,023.53

1 Piece(s) 5 Day(s) or more 27.5 860 1 Pair

₹ 9,033.80

1 Piece(s) 5 Day(s) or more 28 880 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Color Details
    Black
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin
  • Soles
    SX3 layer bottom F sole
  • Instep cover
    Leather / Mesh
  • Specifications
    Features Non-Hydrolyzing SX High-Performance Resin for Mid Sole
  • Quantity
    1 Pair

Product Description

[Features]
· Comes with an SX3 hybrid layered F sole that provides slip-resistant, smooth, and safe walking
· Flat sole with large contact area for excellent stability. Suspension system helps ensure a good grip even in unstable conditions, such as when you step on an obstacle.
· Superior fit achieved with the insoles and design of the uppers.
· JIS standards compliant ESD shoes.

Part Number
WS11BK-S-23.5
WS11BK-S-24
WS11BK-S-24.5
WS11BK-S-25
WS11BK-S-25.5
WS11BK-S-26
WS11BK-S-26.5
WS11BK-S-27
WS11BK-S-27.5
WS11BK-S-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Standard weight
(g)
Quantity

₹ 8,948.25

1 Piece(s) 5 Day(s) or more 23.5 700 1 Pair

₹ 8,957.16

1 Piece(s) 5 Day(s) or more 24 720 1 Pair

₹ 8,967.42

1 Piece(s) 5 Day(s) or more 24.5 740 1 Pair

₹ 8,976.31

1 Piece(s) 6 Day(s) or more 25 760 1 Pair

₹ 8,986.56

1 Piece(s) 5 Day(s) or more 25.5 780 1 Pair

₹ 8,995.49

1 Piece(s) 5 Day(s) or more 26 800 1 Pair

₹ 9,004.38

1 Piece(s) 5 Day(s) or more 26.5 820 1 Pair

₹ 9,014.65

1 Piece(s) 5 Day(s) or more 27 840 1 Pair

₹ 9,023.53

1 Piece(s) 5 Day(s) or more 27.5 860 1 Pair

₹ 9,033.80

1 Piece(s) 5 Day(s) or more 28 880 1 Pair

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list