(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

H Tape Silicone Rubber

H Tape Silicone Rubber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 22,147.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0521-60-14-21
0521-60-14-22
0521-60-14-23
0521-60-14-24
0521-60-14-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Voltage Capacity
(W)
TGK Code Amount Of Content

₹ 39,231.20

1 Piece(s) 11 Day(s) or more 3000 180 0521601421 1 pc.

₹ 54,130.62

1 Piece(s) 11 Day(s) or more 5000 300 0521601422 1 pc.

₹ 66,645.91

1 Piece(s) 11 Day(s) or more 7000 420 0521601423 1 pc.

₹ 91,876.07

1 Piece(s) 11 Day(s) or more 10000 600 0521601424 1 pc.

₹ 22,147.24

1 Piece(s) 11 Day(s) or more 1500 90 0521601425 1 pc.

Basic Specifications

  • Product Type
    Tape
  • Power Supply
    100V
  • Width(mm)
    13
  • Specifications
    Thickness: 3 mm; 2 crimp terminals on one side; Caution: Use a voltage regulator or a temperature regulator.
  • Product name
    Waterproof Type Insulation, Silicone Rubber
  • Maximum Temperature(°C)
    180
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The maximum current capacity depends on the tape type used.
· Used for large areas, in cases of high temperatures, etc.

Part Number
0521-60-14-21
0521-60-14-22
0521-60-14-23
0521-60-14-24
0521-60-14-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Voltage Capacity
(W)
TGK Code Amount Of Content

₹ 39,231.20

1 Piece(s) 11 Day(s) or more 3000 180 0521601421 1 pc.

₹ 54,130.62

1 Piece(s) 11 Day(s) or more 5000 300 0521601422 1 pc.

₹ 66,645.91

1 Piece(s) 11 Day(s) or more 7000 420 0521601423 1 pc.

₹ 91,876.07

1 Piece(s) 11 Day(s) or more 10000 600 0521601424 1 pc.

₹ 22,147.24

1 Piece(s) 11 Day(s) or more 1500 90 0521601425 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon