(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heating Cable SiG

Heating Cable SiG

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 10,824.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0521-60-13-21
0521-60-13-22
0521-60-13-23
0521-60-13-24
0521-60-13-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Voltage Capacity
(W)
TGK Code Amount Of Content

₹ 17,279.87

1 Piece(s) 10 Day(s) or more 3000 90 0521601321 1 pc.

₹ 22,444.58

1 Piece(s) 10 Day(s) or more 5000 150 0521601322 1 pc.

₹ 27,113.71

1 Piece(s) 10 Day(s) or more 7000 210 0521601323 1 pc.

₹ 35,060.33

1 Piece(s) 12 Day(s) or more 10000 300 0521601324 1 pc.

₹ 10,824.00

1 Piece(s) 10 Day(s) or more 1500 45 0521601325 1 pc.

Basic Specifications

  • Product Type
    Cable
  • Power Supply
    100V
  • Specifications
    Double-sided crimp terminal included, Caution: Use a voltage regulator or temperature controller. Wind around items that have a diameter at least three times larger. Cannot be used with smaller items.
  • Product name
    Waterproof Type Insulation, Silicone Rubber
  • Maximum Temperature(°C)
    180
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The maximum current capacity depends on the cable type used.
· Use for heating fine parts and keeping them warm, as well as keeping soil warm.

Part Number
0521-60-13-21
0521-60-13-22
0521-60-13-23
0521-60-13-24
0521-60-13-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Voltage Capacity
(W)
TGK Code Amount Of Content

₹ 17,279.87

1 Piece(s) 10 Day(s) or more 3000 90 0521601321 1 pc.

₹ 22,444.58

1 Piece(s) 10 Day(s) or more 5000 150 0521601322 1 pc.

₹ 27,113.71

1 Piece(s) 10 Day(s) or more 7000 210 0521601323 1 pc.

₹ 35,060.33

1 Piece(s) 12 Day(s) or more 10000 300 0521601324 1 pc.

₹ 10,824.00

1 Piece(s) 10 Day(s) or more 1500 45 0521601325 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1